• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Heavyweight Stainless Steel Hinge VE【2 Pieces Per Package】

Heavyweight Stainless Steel Hinge VE
  • Volume Discount

For wooden doors and furniture. Wide usage such as small boxes, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VE-047
VE-048
VE-049
VE-050
VE-051
VE-052
VE-053
VE-054
VE-055
VE-056
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Length
(mm)
Main Body Surface Treatment Width
(mm)
Size a x b Axis
(φ mm)
Thickness
(mm)
Accessories (Screws or Nails)
(mm)

8.27 €

2 Pieces Per Package

4 Days 51Hair line3951×396.21.32.7×16

9.31 €

2 Pieces Per Package

4 Days 63Hair line42.863×42.86.21.33.1×16

11.63 €

2 Pieces Per Package

4 Days 76Hair line5076×507.41.53.5×22

14.82 €

2 Pieces Per Package

4 Days 89Hair line56.589×56.591.73.8×25

17.93 €

2 Pieces Per Package

4 Days 102Hair line70102×709.51.83.8×25

24.94 €

2 Pieces Per Package

4 Days 127Hair line81127×8111.51.94.1×25

11.75 €

2 Pieces Per Package

4 Days 51[Bronze Plating] GB Plating3951×396.21.32.7×16

14.68 €

2 Pieces Per Package

4 Days 64[Bronze Plating] GB Plating42.564×42.56.21.33.1×16

16.77 €

2 Pieces Per Package

4 Days 76[Bronze Plating] GB Plating5076×507.41.53.5×22

20.73 €

2 Pieces Per Package

4 Days 56.5[Bronze Plating] GB Plating8956.5×8991.73.8×25

Loading...

  1. 1

Basic information

Main Body Type Flat Hinges Flat Hinge Type Rectangle shaped Operating Environment Standard
Material Stainless Steel (EN 1.4301 Equiv.) Additional Function NA Mounting Method Screw (Excavated Type)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support