• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Brass N Plated Flower Type Hinge VF【2 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VF-097

Part Number
VF-097
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?

6.15 €

2 Pieces Per Package

5 Days

Loading...

  1. 1

Basic information

Main Body Type Flat Hinges Flat Hinge Type Sewing machine shape Length(mm) 35
Operating Environment Standard Material Brass Main Body Surface Treatment Nickel Plating
Additional Function NA Mounting Method Screw Fastening Size a x b 35×24
Axis(φ mm) 2.6 Thickness(mm) 0.5 Accessories (Screws or Nails)(mm) Stainless Steel Round Nail #18×10

This page is Brass N Plated Flower Type Hinge VF, part number VF-097.
You can find the detail information about specifications and dimensions on part number VF-097.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support