• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Brass N Plated Hinge VE【2 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VF-091

Part Number
VF-091
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?

5.97 €

2 Pieces Per Package

6 Days

Loading...

  1. 1

Basic information

Main Body Type Flat Hinges Flat Hinge Type Rectangle shaped Length(mm) 19
Operating Environment Standard Material Brass Main Body Surface Treatment Nickel Plating
Width(mm) 17.3 Additional Function NA Mounting Method Screw (Excavated Type)
Size a x b 19×17.3 Axis(φ mm) 3.2 Thickness(mm) 0.5
Accessories (Screws or Nails)(mm) 2.1×10 Finish Nickel Plating

This page is Brass N Plated Hinge VE, part number VF-091.
You can find the detail information about specifications and dimensions on part number VF-091.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support