Brass Case Hinge VF【2 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VF-089
VF-090
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Length
(mm)
Width
(mm)
Size a x b Accessories (Screws or Nails)
(mm)

4.49 €

2 Pieces Per Package

4 Days 17.612.517.6×12.5Nails #20×10

4.63 €

2 Pieces Per Package

4 Days 2213.522×13.5Nails #22×10

Loading...

  1. 1

Basic information

Main Body Type Flat Hinges Flat Hinge Type Rectangle shaped Operating Environment Standard
Material Brass Main Body Surface Treatment Buffed Surface Additional Function NA
Mounting Method Screw (Excavated Type) Axis(φ mm) 1.6 Thickness(mm) 0.2
Finish Buffed Surface

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support