• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Medium Thickness Stainless Steel Hinge VE【2 Pieces Per Package】

Medium Thickness Stainless Steel Hinge VE

For wooden doors and furniture. Wide usage such as small boxes, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VE-042
VE-043
VE-044
VE-045
VE-046
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Length
(mm)
Width
(mm)
Size a x b Axis
(φ mm)
Thickness
(mm)
Accessories (Screws or Nails)
(mm)

6.07 €

2 Pieces Per Package

4 Days 5134.551×34.54.80.82.7×13

6.88 €

2 Pieces Per Package

4 Days 644064×4050.82.7×16

9.46 €

2 Pieces Per Package

3 Days 764676×46612.9×10

10.65 €

2 Pieces Per Package

4 Days 895689×5671.23.5×22

13.69 €

2 Pieces Per Package

4 Days 10266.5102×66.581.353.5×22

Loading...

  1. 1

Basic information

Main Body Type Flat Hinges Flat Hinge Type Rectangle shaped Operating Environment Standard
Material Stainless Steel (EN 1.4016 Equiv.) Additional Function NA Mounting Method Screw (Excavated Type)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support