• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Iron N Plated Long Hinge VF【2 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VF-020
VF-021
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Length
(mm)
Width
(mm)
Size a x b Axis
(φ mm)
Thickness
(mm)
Accessories (Screws or Nails)
(mm)

5.46 €

2 Pieces Per Package

5 Days 37.82637.8×264.80.82.4×13

5.69 €

2 Pieces Per Package

5 Days 513051×304.50.92.7×16

Loading...

  1. 1

Basic information

Main Body Type Flat Hinges Flat Hinge Type Rectangle shaped Operating Environment Standard
Material Iron Main Body Surface Treatment Nickel Plating Additional Function NA
Mounting Method Screw (Excavated Type)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support