• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Special Hinge VF【2 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VF-117
VF-118
VF-119
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Length
(mm)
Width
(mm)
Size a x b Thickness
(mm)
Accessories (Screws or Nails)
(mm)
Hole Diameter
(φ mm)

7.05 €

2 Pieces Per Package

5 Days 3831.438×31.40.5Bright Chromate 2.6×20, Stainless Steel 2.7×103.8

6.13 €

2 Pieces Per Package

5 Days 244524×451Bright chromate 2.6×20, 2.4×103.8

7.20 €

2 Pieces Per Package

5 Days 3037.530×37.51Bright chromate 3×20, 2.7×133.75

Loading...

  1. 1

Basic information

Main Body Type Flat Hinges Flat Hinge Type Sewing machine shape Operating Environment Standard
Material Iron Main Body Surface Treatment Chrome Plated Additional Function NA
Mounting Method Screw Fastening Finish Chrome Plated

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support