• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Stainless Steel Flag Hinge VF【2 Pieces Per Package】

Stainless Steel Flag Hinge VF

Cutting in not required. For wooden door. For both left hand and right hand use

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VF-049
VF-050
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Main Body Surface Treatment Finish

14.34 €

2 Pieces Per Package

4 Days Hair lineHair Line

17.80 €

2 Pieces Per Package

4 Days [Coating] PaintAmber Paint

Loading...

  1. 1

Basic information

Main Body Type Removable hinge Detachable Flag Hinges Type Flag Type Length(mm) 103
Operating Environment Standard Material Stainless Steel (EN 1.4301 Equiv.) Width(mm) 48
Additional Function NA Reversed Shared with Left/Right Mounting Method Screw Fastening
Thickness(mm) 2 Accessories (Screws or Nails)(mm) 3.5×25 Size axbxc 103×48×50

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support