Stainless Steel Hinge Latch VF【2 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VF-105
VF-106
VF-107
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Length
(mm)
Width
(mm)
Size a x b Accessories (Screws or Nails)
(mm)

8.52 €

2 Pieces Per Package

4 Days 383238×322.7×16

9.43 €

2 Pieces Per Package

4 Days 503950×393×16

10.32 €

2 Pieces Per Package

4 Days 604260×423.5×16

Loading...

  1. 1

Basic information

Main Body Type Removable hinge Detachable Flag Hinges Type Tensile Form Operating Environment Standard
Material Stainless Steel (EN 1.4301 Equiv.) Additional Function NA Reversed Shared with Left/Right
Mounting Method Screw Fastening Finish Electrolytic Polishing

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support