Flag Hinge VF【2 Pieces Per Package】

Flag Hinge VF

Cutting in not required. For wooden door. For both left hand and right hand use

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VF-045
VF-046
VF-047
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Length
(mm)
Width
(mm)
Axis
(φ mm)
Thickness
(mm)
Accessories (Screws or Nails)
(mm)
Finish Size axbxc

22.08 €

2 Pieces Per Package

4 Days 907011.223.5×22Pearl-Colored Paint90×70×43.5

27.03 €

2 Pieces Per Package

5 Days 1109013.22.53.8×25Pearl-Colored Paint110×90×53.5

16.54 €

2 Pieces Per Package

5 Days 907011.223.5×22Amber Paint90×70×43.5

Loading...

  1. 1

Basic information

Main Body Type Detachable Hinges Detachable Flag Hinges Type Flag Type Operating Environment Standard
Material Iron Main Body Surface Treatment Paint Additional Function NA
Reversed Shared with Left/Right Mounting Method Screw Fastening

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support