Hinge Latch VF【2 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VF-102
VF-103
VF-104
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Length
(mm)
Width
(mm)
Size a x b Accessories (Screws or Nails)
(mm)

6.31 €

2 Pieces Per Package

3 Days 383238×322.7×16

6.50 €

2 Pieces Per Package

3 Days 503950×392.9×16

6.32 €

2 Pieces Per Package

4 Days 604260×423.1×16

Loading...

  1. 1

Basic information

Main Body Type Removable hinge Detachable Flag Hinges Type Tensile Form Operating Environment Standard
Material Brass Main Body Surface Treatment Bronze plating Additional Function NA
Reversed Shared with Left/Right Mounting Method Screw Fastening Finish Bronze plating

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support