Iron Removable Hinge Left Removal VF【2 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VF-101

Part Number
VF-101
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?

5.82 €

2 Pieces Per Package

4 Days

Loading...

  1. 1

Basic information

Main Body Type Removable hinge Detachable Flag Hinges Type Standard Length(mm) 40
Operating Environment Standard Material Iron Main Body Surface Treatment Chrome Plated
Width(mm) 27.7 Additional Function NA Reversed For Left Sides
Mounting Method Screw (Excavated Type) Size a x b 40×27.7 Accessories (Screws or Nails)(mm) 2.7×16
Finish Chrome Plated Hole Diameter(φ mm) 24

This page is Iron Removable Hinge Left Removal VF, part number VF-101.
You can find the detail information about specifications and dimensions on part number VF-101.

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support