• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Coated Safety Hinge Stopper VF【2 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VF-098
VF-099
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Length
(mm)
Size a x b Accessories (Screws or Nails)
(mm)
Hole Diameter
(φ mm)

8.89 €

2 Pieces Per Package

3 Days 5050×322.4×137

9.68 €

2 Pieces Per Package

4 Days 6065×382.7×1610

Loading...

  1. 1

Basic information

Main Body Type Removable hinge Detachable Flag Hinges Type Tensile Form Operating Environment Standard
Material Steel Plate Additional Function NA Reversed For Right Side
Mounting Method Screw Fastening Finish Baked Paint Finish

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support