Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
15-813 |
15-814 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main Applicable Pipe O.D. (mm) | Screw Diameter | Size a x b (mm) | Inside Width (mm) | Diameter (mm) | |
---|---|---|---|---|---|---|---|---|---|
1.53 € | 1 | Available |
Same day
Stock | 30~Less than 40 | M6 | 47×85 | 37 | 5.3 | |
2.26 € | 1 | Available |
Same day
Stock | 50~Less than 60 | M8 | 67×108 | 52 | 7 |
Loading...
Type | Bolt Nut | Material | Iron (Pressure Extended Steel EN 1.0038 Equiv.) | Surface Treatment | Bright Chromate |
---|
Configure
Stock
Basic Attributes
Main Applicable Pipe O.D.(mm)
Screw Diameter
Size a x b(mm)
Inside Width(mm)
Diameter(mm)
Type
Filter by standard shipping days
Optional Attributes