Aluminum-Aluminum Blind Rivet【1-1,000 Pieces Per Package】

Aluminum-Aluminum Blind Rivet
  • Promotional pricing ends 31/12/2024
  • Volume Discount
Fastening from one side of the base material is possible.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DAA-42
DAA-44
DAA-53
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSSleeve diameter W Recommended Fastening Plate Thickness G
(φ)
Sales Unit
(mm)

0.23 €

0.16 €

1 Available Same day

Stock

103.21.5–3.2Low Quantity (can be purchased from one)

57.59 €

40.31 €

1,000 Pieces Per Package

1 pack Available Same day

Stock

103.24.8–6.4Box/Package

64.14 €

44.90 €

1,000 Pieces Per Package

1 pack Available Same day

Stock

104.03.2~4.8Box/Package

Loading...

  1. 1

Basic information

Shape of The Head Round head Type Blind Rivet Sleeve material Aluminum
Mandrel material Aluminum Surface Treatment NA

Tech Support