• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

High Tensile Caster, Swivel Double Stopper

High Tensile Caster, Swivel Double Stopper
  • Volume Discount

The durability of the swivel part has been increased by more than four times by using a high tensile material.

[Features]
· Long lasting, light, and smoothly moves.
· Next generation high tensile caster.
· The durability of the normally easily-broken swivel part has been increased by more than four times.
· The labor required for replacement work has been halved.
· The burden on workers can be reduced thanks to the smooth movement.
· By thinning the conventional thicknesses of materials used (iron), this product contributes to resource saving and is ecological.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HJ-130RB
HJ-130UB
HJ-150RB
HJ-150UB
Part NumberStandard Unit PriceVolume DiscountShipping Days?Mounting Height H
(mm)
Allowable Load Range[Calculated by catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width W
(mm)
Turning Radius E
(mm)

42.73 €

Available 5 Days 177140.01~220.00180.32Rubber75(90)75(90)1101101303838

53.65 €

Available 5 Days 177220.01~320.00249.9Urethane75(90)75(90)1101101303838

47.63 €

Available 5 Days 198140.01~220.00199.92Rubber75(90)75(90)1201201504041

62.04 €

Available 5 Days 198220.01~320.00299.88Urethane75(90)75(90)1201201504041

Loading...

  1. 1

Basic information

Caster Type Plate Type Universal Properties Quiet Stopper Double Stopper
Wheel Characteristics NA Fitting Material High Tensile Steel (High Tensile Steel) Mounting Hole Type Long Hole

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support