Junron One-Touch Fitting W Series (Spot Welding Equipment for Piping) Bulkhead Female Union

Junron One-Touch Fitting W Series (Spot Welding Equipment for Piping) Bulkhead Female Union
  • Promotional pricing ends 30/11/2024
Incombustible. Superior body strength and impact resistance. The tube grip comes with a rotating mechanism. All the sealing material is water resistant NBR. No need for sealing tape. The R (PT) thread part and resin connection part rotate.

[Features]
· All the resin parts conform to UL94V-0 flame retardancy rating.
· The burst strength of the R (PT) resin press fit part is 30% stronger than that of conventional parts.
· The impact resistance has improved tremendously thanks to a newly-designed tube grip.
· The tube grip rotates smoothly in the fitting, preventing the tube from breaking due to the rotation of the tube.
▪ The O-ring and V-seal use water-resistant NBR.
▪ The R (PT) screw part is already sealed, so no sealing tape is required.
▪ The elbow/tee R (P) screw parts and resin parts can be rotated. After setting, the piping direction can be set freely and the screw part can be tightened, even if the resin part is fixed in place.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

WPF-08-02

Part Number
WPF-08-02
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.88 €

5.52 €

1 Same day

Stock

Loading...

  1. 1

Basic information

Type Single-Action Coupling Fitting Type Screw Mount Connection Applicable Fluid Water / Air
Main Body Material Brass Application Standard/Mini Terminal Screw Material Brass
V-Sealing Material Water-resistant NBR Screw Mounting, Direction Partition female unions Operating Temperature Range(°C) 0::+60
Compatible Tube Outer Diameter 1(mm) 8 Terminal Screw T (inches)(inch) 1/4

This page is Junron One-Touch Fitting W Series (Spot Welding Equipment for Piping) Bulkhead Female Union, part number WPF-08-02.
You can find the detail information about specifications and dimensions on part number WPF-08-02.

Tech Support