• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Dual Wheel Caster for Super Heavy Loads LSD-GTH (Blickle)

Dual Wheel Caster for Super Heavy Loads LSD-GTH (Blickle)

Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

[Features]
· A special reinforced structure is used for the swivel part and can withstand strong shocks and loads for long periods of time.
· The swivel part is equipped with a thrust bearing and tapered roller bearing.
· The wheel is made from high load urethane Extrathane that features abrasion resistance and high elasticity.
· A sealed type radial ball bearing is used for the wheel.
· Provides quiet and smooth rotation without the need for grease to be added.
· The wheel has a grease nipple for the wheel.
· The swivel and fixed models have the same mounting pitch

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LSD-GTH-150K-35
LSD-GTH-200K-35
LSD-GTH-250K
LSD-GTH-302K
Part NumberStandard Unit PriceVolume DiscountShipping Days?Mounting Height H
(mm)
Allowable Load
(daN)
Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting SeatLength
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Application Load Category Metal Fitting Color (Finish) Eccentricity
(mm)

408.88 €

7 Days 215132310514014017515050X2OA equipment, information and communication equipment[Ultra Heavy Load] Ultra Heavy LoadChromate Plating55

447.38 €

7 Days 260176410514014017520050X2OA equipment, information and communication equipment[Ultra Heavy Load] Ultra Heavy LoadChromate Plating60

793.71 €

7 Days 330264616021020025525060X2OA equipment, information and communication equipment[Ultra Heavy Load] Ultra Heavy LoadRed70

1,325.76 €

7 Days 390421416021020025530280X2OA equipment, information and communication equipment[Ultra Heavy Load] Ultra Heavy LoadRed80

Loading...

  1. 1

Basic information

Caster Type Plate Type Universal / With buffer / Dual Wheels Properties Quiet Load Range(daN) 750.01~
Stopper NA Wheel Material Urethane Wheel Characteristics Abrasion Resistance / Oil Resistance
Fitting Material Steel Mounting Hole Type Round Hole Specifications The wheels on earth
Detailed Wheel Specifications (Core: cast iron) high elasticity Wheel color Yellow Floor Protection No Floor Protection
Bearing Radial ball bearings

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support