Manufacturer part number: VPA-50G
Brand: SISIKU ADDKREIS
Price: 4.46 €
Delivery time: Same day
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VPA-50G
Wheel Type | Outer Ring + Wheel | Wheel Material | Rubber (SBR) | Wheel O.D.(mm) | 50 |
---|---|---|---|---|---|
Wheel Width(mm) | 18 | Hole Diameter(mm) | 6 | Hub Width(mm) | 22 |
Bearing | None | Core | Nylon | Max. Allowable Load(N) | 390 |
Wheel Type | Single Wheel |
This page is VPA G Rubber (for Buffering) (Blickle), part number VPA-50G.
You can find the detail information about specifications and dimensions on part number VPA-50G.