Quick Coupling, AL TYPE10, Plug PM

Quick Coupling, AL TYPE10, Plug PM
Lightweight design and superior operability, complete with auto open/close valve and single-touch connection. Suitable for hand-tool installation.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CAL12PM

Part Number
CAL12PM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.77 €

1 7 Days

Loading...

  1. 1

Basic information

Type Standard Mount Type Threaded Male/Female Plug
Main Body Material Steel (chrome plating) Seal Material Nitrile Rubber (NBR) Applicable Fluid Air
Valve Structure Single Passage Opening Closing Type Usage Environment/Application Standard / Industrial Machinery Operating Temperature Range(℃) -20::+80
Max Operating Pressure(MPa) 0::1.0 Connection Shape T R1/4"

This page is Quick Coupling, AL TYPE10, Plug PM, part number CAL12PM.
You can find the detail information about specifications and dimensions on part number CAL12PM.

Tech Support