Quick Coupling, AL TYPE10, Plug PF

Quick Coupling, AL TYPE10, Plug PF
Lightweight design and superior operability complete with auto opening/closing valve and single-touch connection. Suitable for manual connection hand tools.

[Features]
· Lightweight design makes it great for direct connection of handheld tools.
· Features excellent workability, and socket and plug return is substantially lighter.
· When used for air piping, the resulting major reduction in leaks will extend compressor life and reduce power consumption.
· Automatically opens and closes a valve via attachment / removal of the built-in valve from the socket side.
· Both socket and plug are compatible regardless of size and shape.
· Fluid can be introduced from either, the socket side or the plug side.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CAL12PF

Part Number
CAL12PF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.77 €

1 7 Days

Loading...

  1. 1

Basic information

Type Standard Mount Type Tapped Male/Female Plug
Main Body Material Steel (chrome plating) Seal Material Nitrile Rubber (NBR) Applicable Fluid Air
Valve Structure Single Passage Opening Closing Type Usage Environment/Application Standard / Industrial Machinery Operating Temperature Range(℃) -20::+80
Max Operating Pressure(MPa) 0::1.0 Connection Shape T Rc1/4"

This page is Quick Coupling, AL TYPE10, Plug PF, part number CAL12PF.
You can find the detail information about specifications and dimensions on part number CAL12PF.

Tech Support