Quick Coupling, AL TYPE40, Socket SF

Quick Coupling, AL TYPE40, Socket SF
This coupling maintains all the functionality of the AL TYPE 20 and offers a greater capacity. Our diverse array of mount shapes, sizes, and material variations can handle myriad piping and pneumatic tool operations.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CAL44SF
CAL44SF2
CAL44SF3
CAL46SF
CAL46SF2
CAL46SF3
CAL48SF
CAL48SF2
CAL48SF3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body Material Applicable Fluid Max Operating Pressure
(MPa)
Connection Shape T Applicable Hose

38.52 €

1 6 Days [Steel] Steel (chrome plating)Air / Oil0~1.5Rc1/2"-

45.18 €

1 6 Days BrassWater / Air0~1.0Rc1/2"Rc1/2"

103.86 €

1 6 Days Stainless Steel (EN 1.4301 Equiv.) Water / Air0~1.5Rc1/2"-

45.74 €

1 6 Days [Steel] Steel (chrome plating)Air / Oil0~1.5Rc3/4"-

51.67 €

1 9 Days BrassWater / Air0~1.0Rc3/4"-

104.26 €

1 6 Days Stainless Steel (EN 1.4301 Equiv.) Water / Air0~1.5Rc3/4"-

56.85 €

1 6 Days [Steel] Steel (chrome plating)Air / Oil0~1.5Rc1"-

52.37 €

1 6 Days BrassWater / Air0~1.0Rc1"-

130.13 €

1 6 Days Stainless Steel (EN 1.4301 Equiv.) Water / Air0~1.5Rc1"-

Loading...

  1. 1

Basic information

Type Standard Mount Type Tapped Male/Female Socket
Seal Material Nitrile Rubber (NBR) Valve Structure Single Passage Opening Closing Type Usage Environment/Application Standard / Industrial Machinery
Operating Temperature Range(℃) -20::+80

Tech Support