• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Pad Eye Round Ring

Pad Eye Round Ring
  • Volume Discount

Product Details:

Manufacturer part number: PDR-6

Brand: MIZUMOTO MACHINE MFG

Price: 13.33

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PDR-6

Part Number
PDR-6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

13.33 €

1 7 Days

Loading...

  1. 1

Basic information

Type Metal Fittings and Eye plate With Washer Code NO. 071 Material Stainless Steel (EN 1.4301 Equiv.)
Wire diameter d(mm) 6 Reference Applied Load(kgf) 20 Inner Diameter L(mm) 40

This page is Pad Eye Round Ring, part number PDR-6.
You can find the detail information about specifications and dimensions on part number PDR-6.

Tech Support