Low Eye Strap

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ISL-5
ISL-6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Code NO. Wire diameter d
(mm)
Reference Applied Load
(kgf)
Length L1
(mm)

4.11 €

1 Available Same day

Stock

103151562

4.68 €

1 Available Same day

Stock

114462080

Loading...

  1. 1

Basic information

Type Eye Strap Material Stainless Steel (EN 1.4301 Equiv.)

Tech Support