Resin Design Caster, Interior Caster for Indoors, Swivel Type (Part Numbers)

Resin Design Caster, Interior Caster for Indoors, Swivel Type
  • Volume Discount

A colorful caster with an emphasis on design. Urethane linings are applied to the wheel.

PDF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CARJB-PBU75
CARJB-PBU100
CARJG-PBU75
CARJG-PBU100
CARJR-PBU75
CARJR-PBU100
CARJS-PBU75
CARJS-PBU100
CARJY-PBU75
CARJY-PBU100
Part NumberStandard Unit PriceVolume DiscountShipping Days?Caster Type Mounting Height H
(mm)
Mounting Hole Pitch P Longitudinal direction
(mm)
Mounting Hole Pitch P Transverse Direction
(mm)
Mounting Seat L
(mm)
Wheel Dia. D
(Ø)
Application Allowable Load
(daN)
Color

21.69 €

Available 4 Days Plate Type Universal / Resin100555570X7075Commercial Facilities Display / OA equipment, information and communication equipment30Blue

27.86 €

Available 4 Days Plate Type Universal / Resin135727290X90100Commercial Facilities Display / OA equipment, information and communication equipment50Blue

21.69 €

Available 4 Days Plate Type Fixed / Resin100555570X7075Commercial Facilities Display / OA equipment, information and communication equipment30Green

27.86 €

Available 4 Days Plate Type Universal / Resin135727290X90100Commercial Facilities Display / OA equipment, information and communication equipment50Green

21.69 €

Available 4 Days Plate Type Universal / Resin100555570X7075Commercial Facilities Display / OA equipment, information and communication equipment30Pink

27.86 €

4 Days Plate Type Universal / Resin135727290X90100Commercial Facilities Display / OA equipment, information and communication equipment50Pink

21.69 €

Available 4 Days Plate Type Universal / Resin100555570X7075Commercial Facilities Display / OA equipment, information and communication equipment30Smoke

27.86 €

Available 4 Days Plate Type Universal / Resin135727290X90100Commercial Facilities Display / OA equipment, information and communication equipment50Smoke

21.69 €

Available 4 Days Plate Type Universal / Resin100555570X7075Commercial Facilities Display / OA equipment, information and communication equipment30Yellow

27.86 €

Available 4 Days Plate Type Universal / Resin135727290X90100Commercial Facilities Display / OA equipment, information and communication equipment50Yellow

Loading...

  1. 1

Basic information

Load Range(daN) ~35.00 Stopper NA Wheel Material Urethane
Wheel Characteristics NA Fitting Material Steel Mounting Hole Type Round Hole
Wheel Width W(mm) 23 Eccentricity(mm) 25

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support