Resin Design Caster, Interior Caster for Indoors, Fixed Type (Part Numbers)

Resin Design Caster, Interior Caster for Indoors, Fixed Type
  • Volume Discount

A colorful caster with an emphasis on design. Urethane linings are applied to the wheel.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CARKB-PBU75
CARKB-PBU100
CARKG-PBU75
CARKG-PBU100
CARKR-PBU75
CARKR-PBU100
CARKS-PBU75
CARKS-PBU100
CARKY-PBU75
CARKY-PBU100
Part NumberStandard Unit PriceVolume DiscountShipping Days?Mounting Height H
(mm)
Mounting Hole Pitch P Longitudinal direction
(mm)
Mounting Hole Pitch P Transverse Direction
(mm)
Mounting Seat L
(mm)
Wheel Dia. D
(Ø)
Application Allowable Load
(daN)
Color

20.90 €

Available 4 Days 100555570X7075Commercial Facilities Display / OA equipment, information and communication equipment30Blue

26.44 €

Available 4 Days 135727290X90100Commercial Facilities Display / OA equipment, information and communication equipment50Blue

20.90 €

Available 4 Days 100555570X7075Commercial Facilities Display / OA equipment, information and communication equipment30Green

26.44 €

Available 4 Days 135727290X90100Commercial Facilities Display / OA equipment, information and communication equipment50Green

20.90 €

Available 4 Days 100555570X7075Commercial Facilities Display / OA equipment, information and communication equipment30Pink

25.95 €

33 Days 135727290X90100Commercial Facilities Display / OA equipment, information and communication equipment50Pink

20.90 €

Available 4 Days 100555570X7075Commercial Facilities Display / OA equipment, information and communication equipment30Smoke

26.44 €

Available 4 Days 135727290X90100Commercial Facilities Display / OA equipment, information and communication equipment50Smoke

20.90 €

Available 4 Days 100555570X7075Commercial Facilities Display / OA equipment, information and communication equipment30Yellow

26.44 €

Available 4 Days 135727290X90100Commercial Facilities Display / OA equipment, information and communication equipment50Yellow

Loading...

  1. 1

Basic information

Caster Type Plate Type Fixed / Resin Load Range(daN) ~35.00 Stopper NA
Wheel Material Urethane Wheel Characteristics NA Fitting Material Steel
Mounting Hole Type Round Hole Wheel Width W(mm) 23

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support