Accessories for the Smart Contact Sensor E9NC-T

Accessories for the Smart Contact Sensor E9NC-T
Accessories of "E9NC-T" sensor having a sliding frequency that exceeds 60 million, that results in long life and durability.

[Features]
· SN-F type (flat-bottomed shape). In order to increase the strength of the primer block, the base is flattened by eliminating the bolt meant for mounting

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E9NC-TA51 2M
E9NC-TH5LF 2M
E9NC-TH5S 2M
E9NC-TH5SF 2M
E9NC-TH12L 2M
E9NC-TH12LF 2M
E9NC-TH12S 2M
E9NC-TH12SF 2M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Main Body Shape Probe shape Body Material Contact Material Contact Stroke S
(mm)
Contact Point Type Cylinder Part O.D. D
(mm)
Operating Temperature Range
(°C)
Contact Force, Side Direction
(N)
Mechanical Life
(x 10K times)
Contact Part O.D. Protection Structure Maximum number of connected units
(Units)
Connection Method Details Type Applicable sensor head Cord Length
(m)

344.63 €

1 7 Days ---[Resin] Polycarbonate--PNP Output--25~55----30Cord drawerON / OFF output typeE9NC-TH5□/E9NC-TH12□2

1,531.83 €

1 7 Days Pin Stroke TypeScrew Shape[Dome] Measuring element Ø3[Resin] ABS ResinCarbide5-14-10~550.4±0.256000φ3IP67-Connector Relay TypeFlange type / right angle air type--

1,395.33 €

1 7 Days Pin Stroke TypeCylindrical[Dome] Measuring element Ø3[Resin] ABS ResinCarbide5-8-10~550.4±0.256000φ3IP67-Connector Relay TypeStraight Type--

1,433.83 €

1 7 Days Pin Stroke TypeScrew Shape[Dome] Measuring element Ø3[Resin] ABS ResinCarbide5-14-10~550.4±0.256000φ3IP67-Connector Relay TypeFlange type / straight type--

1,433.83 €

1 6 Days Pin Stroke TypeCylindrical[Dome] Measuring element Ø3[Resin] ABS ResinCarbide12-8-10~550.5±0.36000φ3IP67-Connector Relay TypeRight angle air type--

1,531.83 €

1 7 Days Pin Stroke TypeScrew Shape[Dome] Measuring element Ø3[Resin] ABS ResinCarbide12-14-10~550.5±0.36000φ3IP67-Connector Relay TypeFlange type / right angle air type--

1,395.33 €

1 7 Days Pin Stroke TypeCylindrical[Dome] Measuring element Ø3[Resin] ABS ResinCarbide12-8-10~550.5±0.36000φ3IP67-Connector Relay TypeStraight Type--

1,433.83 €

1 7 Days Pin Stroke TypeScrew Shape[Dome] Measuring element Ø3[Resin] ABS ResinCarbide12-14-10~550.5±0.36000φ3IP67-Connector Relay TypeFlange type / straight type--

Loading...

  1. 1

Basic information

Environment Standard

Tech Support