Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
EE-SX3009-P1 |
EE-SX4009-P1 |
EE-SX4070 |
EE-SX4081 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shape | Detection Distance (mm) | Head maximum width (mm) | Head maximum height (mm) | Head maximum, depth (mm) | Operating Mode | Output Format | Connection Method | Mounting format | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.64 € | 1 | 5 Days | L Type | 5 | 11 | 18 | 34 | ON when light is interrupted | Photo/IC output connector included | Can be directly connected to C-MOS/TTL - compatible with Tyco Electronics AMP EI connector series | Screw mounting type | ||
3.17 € | 1 |
Same day
Stock | L Type | 5 | 11 | 18 | 34 | Light Seen - ON | Photo/IC output connector included | Can be directly connected to C-MOS/TTL - compatible with Tyco Electronics AMP EI connector series | Screw mounting type | ||
2.46 € | 1 | 6 Days | Standard Type | 8 | 17.7 | 6 | 12.7 | Light Seen - ON | Photo/IC output | Can be directly connected to PCB terminal, C-MOS, or TTL | General Purpose | ||
2.21 € | 1 | 6 Days | Standard Type | 5 | 14 | 5.1 | 10.2 | Light Seen - ON | Photo/IC output | Can be directly connected to PCB terminal, C-MOS, or TTL | General Purpose |
Loading...
Detection Method | Through Beam Type (Groove Type) | Luminescence Method | - | Indicator Light Mode | - |
---|---|---|---|---|---|
Slit hole/width(mm) | 0.5 | Standard Detected Subject(mm) | - | Cord/cable specification | - |
Cord/cable length(mm) | - | Groove depth(mm) | - | Between amplifiers(mm) | - |
Applicable Pipe(φ) | - | Details Type | - |
Configure
Stock
Basic Attributes
Shape
Detection Distance(mm)
Head maximum width(mm)
Head maximum height(mm)
Head maximum, depth(mm)
Operating Mode
Output Format
Connection Method
Mounting format
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes