We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

FK Fitting, 20K, 45° Elbow

FK Fitting, 20K, 45° Elbow

Coated fitting for fire extinguishing piping. For wet areas, such as underground pipes, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

20KFK-L45-4B

Part Number
20KFK-L45-4B
Part NumberStandard Unit PriceVolume DiscountShipping Days?

280.60 €

12 Days

Loading...

  1. 1

Basic information

Type Fitting Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape Elbow with Base
Material EN 1.0254 Equiv. Thread Nominal M1 4B(100A) Connection Thread Type M1 Rc
Max. Operating Pressure(MPa) 3.4 Applicable Fluid Water Surface Treatment Polyethylene-Based Resin Outer Surface Coating
Divisions of Max. Operating Pressure More than 2.0MPa Interior Resin Lining NA

This page is FK Fitting, 20K, 45° Elbow, part number 20KFK-L45-4B.
You can find the detail information about specifications and dimensions on part number 20KFK-L45-4B.

Additional Products in this Category

Tech Support