We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 18:00 25/11/2020 to 0:00 (CET) 26/11/2020. We apologize for the inconvenience.

Pipe-End Anticorrosion Fitting, RCF-K Type, for Fixture Connection, Dissimilar Metal Contact Prevention Type, Female Adapter Reducing Socket

Pipe-End Anticorrosion Fitting, RCF-K Type, for Fixture Connection, Dissimilar Metal Contact Prevention Type, Female Adapter Reducing Socket
  • Volume Discount

Anticorrosion fitting for tube ends. Malleable iron fitting with an incorporated resin core.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RCF-KZ-ZQRS-3/4X1/2B

Part Number
RCF-KZ-ZQRS-3/4X1/2B
Part NumberStandard Unit PriceVolume DiscountShipping Days?Operating Temperature Range
(°C)

19.59 €

Available 12 Days 0~40

Loading...

  1. 1

Basic information

Type Fitting Connection Type Screw⇔Screw Different Diameter Material EN 1.0254 Equiv.
Thread Nominal M1 3/4B(20A) Thread Nominal M2 1/2B(15A) Connection Thread Type M1 Rc
Connection Thread Type M2 Rc Max. Operating Pressure(MPa) 1 Applicable Fluid Water
Surface Treatment Blue Coating Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining Presence (epoxy lining)

This page is Pipe-End Anticorrosion Fitting, RCF-K Type, for Fixture Connection, Dissimilar Metal Contact Prevention Type, Female Adapter Reducing Socket, part number RCF-KZ-ZQRS-3/4X1/2B.
You can find the detail information about specifications and dimensions on part number RCF-KZ-ZQRS-3/4X1/2B.

Additional Products in this Category

Tech Support