We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Pipe-End Anticorrosion Fitting, RCF-K Type, for Fixture Connection, General Type, Water Faucet Reducing Socket

Pipe-End Anticorrosion Fitting, RCF-K Type, for Fixture Connection, General Type, Water Faucet Reducing Socket
  • Volume Discount

[Features]
• Screw-in with pipe end anti-corrosive fitting.
• Anticorrosion fitting for tube ends. Malleable iron fitting with an incorporated resin core.
• A core with double lip and O-ring packing is used for controlling water outlets and inlets to the pipe end, thereby giving excellent resistance to rust water due to aging.
• The combination of RCF-KZ and fittings for heterogeneous pipes prevents electric corrosion due to contact between dissimilar metals.
• From newly-installed pipes to repaired and corrected pipes, all piping scenes are supported by screw-in pipe end corrosion-proof fittings and pipe end corrosion-proof LA fittings.
• Ready compatibility to various constructions.
• Non-PVC material is used in the resin of pipe-end anti-corrosive fittings.
• Lead-free material is also used in copper alloys.
• Our eco-friendly product can be safely used in the piping of drinking water.
• Get the perfect pipes, which are easy on the environment and have excellent earthquake resistance, just by machining a rolled thread to the polyethylene powder lining steel pipe used for water supply.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RCF-K-ARS-1X1/2B
RCF-K-ARS-1X3/4B
RCF-K-ARS-3/4X1/2B
Part NumberStandard Unit PriceVolume DiscountShipping Days?Thread Nominal M1 Thread Nominal M2 Operating Temperature Range
(°C)

7.43 €

Available 12 Days 1B(25A)1/2B(15A)0~40

8.36 €

Available 12 Days 1B(25A)3/4B(20A)0~40

7.32 €

Available 12 Days 3/4B(20A)1/2B(15A)0~40

Loading...

  1. 1

Basic information

Type Fitting Connection Type Screw⇔Screw Different Diameter Material EN 1.0254 Equiv.
Connection Thread Type M1 Rc Connection Thread Type M2 Rc Max. Operating Pressure(MPa) 1
Applicable Fluid Water Surface Treatment Blue Coating Divisions of Max. Operating Pressure 1.0Mpa or Less
Interior Resin Lining Presence (epoxy lining)

Additional Products in this Category

Tech Support