Anticorrosion fitting for tube ends. Malleable iron fitting with an incorporated resin core.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RCF-MK-ZPLM-11/2B
Type | Fitting | Connection Type | Screw⇔Screw Same Diameter・Different Type | Connecting Shape | Male Adapter Elbows |
---|---|---|---|---|---|
Material | EN 1.0254 Equiv. | Connection Thread Type M1 | R | Connection Thread Type M2 | Rc |
Max. Operating Pressure(MPa) | 1 | Applicable Fluid | Water | Surface Treatment | Nylon Resin Coating |
Divisions of Max. Operating Pressure | 1.0Mpa or Less | Interior Resin Lining | Presence (epoxy lining) |
This page is Pipe-End Anticorrosion Fitting, RCF-MK Type, for Fixture Connection, Dissimilar Metal Contact Preventing Type, Male Adapter Elbow, part number RCF-MK-ZPLM-11/2B.
You can find the detail information about specifications and dimensions on part number RCF-MK-ZPLM-11/2B.
Part Number |
---|
RCF-MK-ZPLM-2B |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | Thread Nominal M1 | Thread Nominal M2 | Operating Temperature Range (°C) |
---|---|---|---|---|---|---|
75.88 € | 12 Days | 2B(50A) | 2B(50A) | 0~40 |
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.