We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (CET) 25/10/2020. We apologize for the inconvenience.

Pipe-End Anticorrosion Fitting, RCF-MK, for Fixture Connection, Dissimilar Metal Contact Preventing, Male Adapter Socket

Pipe-End Anticorrosion Fitting, RCF-MK, for Fixture Connection, Dissimilar Metal Contact Preventing, Male Adapter Socket

Anticorrosion fitting for tube ends. Malleable iron fitting with an incorporated resin core.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RCF-MK-ZPSM-2B
RCF-MK-ZPSM-11/2B
Part NumberStandard Unit PriceVolume DiscountShipping Days?Thread Nominal M1 Thread Nominal M2 Operating Temperature Range
(°C)

67.98 €

12 Days 2B(50A)2B(50A)0~40

58.12 €

12 Days 1 1/2B(40A)1 1/2B(40A)0~40

Loading...

  1. 1

Basic information

Type Fitting Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape Male Adapter Sockets
Material EN 1.0254 Equiv. Connection Thread Type M1 R Connection Thread Type M2 Rc
Max. Operating Pressure(MPa) 1 Applicable Fluid Water Surface Treatment Nylon Resin Coating
Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining Presence (epoxy lining)

Additional Products in this Category

Tech Support