Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal A 1 | Nominal B 1 | Material of Applicable Pipe | Applicable Pipe O.D. 1 (mm) | Surface Treatment | Operating Temperature Range (°C) | |
---|---|---|---|---|---|---|---|---|---|---|
12.48 € | 1 | 12 Days | 15 | 1/2 | Steel Pipe / PVC Pipe | 21.7 | Commercial Coated Article (Epoxy Resin) (End-C) | -10~40 | ||
8.92 € | 1 | 8 Days | 15 | 1/2 | Steel Pipe / PVC Pipe | 21.7 | White Products (Zinc Plated)(The End-W) | -10~60 | ||
21.96 € | 1 | 12 Days | 25 | 1 | Steel Pipe | 34 | Commercial Coated Article (Epoxy Resin) (End-C) | -10~40 | ||
16.08 € | 1 | 6 Days | 25 | 1 | Steel Pipe | 34 | White Products (Zinc Plated)(The End-W) | -10~60 | ||
45.72 € | 1 | 12 Days | 50 | 2 | Steel Pipe / PVC Pipe | 60.5 | Commercial Coated Article (Epoxy Resin) (End-C) | -10~40 | ||
33.24 € | 1 | 6 Days | 50 | 2 | Steel Pipe / PVC Pipe | 60.5 | White Products (Zinc Plated)(The End-W) | -10~60 | ||
16.25 € | 1 | 12 Days | 20 | 3/4 | Steel Pipe / PVC Pipe | 27.2 | Commercial Coated Article (Epoxy Resin) (End-C) | -10~40 | ||
11.70 € | 1 | 6 Days | 20 | 3/4 | Steel Pipe / PVC Pipe | 27.2 | White Products (Zinc Plated)(The End-W) | -10~60 | ||
9.69 € | 1 | 12 Days | 10 | 3/8 | Steel Pipe / PVC Pipe | 17.3 | Commercial Coated Article (Epoxy Resin) (End-C) | -10~40 | ||
8.75 € | 1 | 6 Days | 10 | 3/8 | Steel Pipe / PVC Pipe | 17.3 | White Products (Zinc Plated)(The End-W) | -10~60 | ||
106.26 € | 1 | 12 Days | 80 | 3 | Steel Pipe / PVC Pipe | 89.10 | Commercial Coated Article (Epoxy Resin) (End-C) | -10~40 | ||
99.75 € | 1 | 8 Days | 80 | 3 | Steel Pipe / PVC Pipe | 89.10 | White Products (Zinc Plated)(The End-W) | -10~60 | ||
33.24 € | 1 | 12 Days | 40 | 1 1/2 | Steel Pipe / PVC Pipe | 48.6 | Commercial Coated Article (Epoxy Resin) (End-C) | -10~40 | ||
24.26 € | 1 | 8 Days | 40 | 1 1/2 | Steel Pipe / PVC Pipe | 48.6 | White Products (Zinc Plated)(The End-W) | -10~60 | ||
27.30 € | 1 | 12 Days | 32 | 1 1/4 | Steel Pipe | 42.7 | Commercial Coated Article (Epoxy Resin) (End-C) | -10~40 | ||
19.95 € | 1 | 6 Days | 32 | 1 1/4 | Steel Pipe | 42.7 | White Products (Zinc Plated)(The End-W) | -10~60 | ||
82.59 € | 1 | 12 Days | 65 | 2 1/2 | Steel Pipe / PVC Pipe | 76.30 | Commercial Coated Article (Epoxy Resin) (End-C) | -10~40 | ||
75.35 € | 1 | 8 Days | 65 | 2 1/2 | Steel Pipe / PVC Pipe | 76.30 | White Products (Zinc Plated)(The End-W) | -10~60 |
Loading...
Type | Fitting | Material | Black heart malleable cast iron | Applicable Pipe Type | Steel pipe (general) |
---|---|---|---|---|---|
Applicable Fluid | Water / Air / Gas / Chemical / Oil | Connection Type | Pipe-to-Pipe, Equal Diameter, Socket Type | Connection Shape | Straight Pipe-to-Screw (Union/Socket/Reducer, etc.) |
Fitting type | Mechanical Joint | Applicable Tube Size Type | Steel pipe JIS size | Max. Operating Pressure(MPa) | 1.0 |
Divisions of Max. Operating Pressure(MPa) | 1.0Mpa or Less | Rubber Gasket Material | NBR |
Configure
Basic Attributes
Nominal A 1
Nominal B 1
Material of Applicable Pipe
Applicable Pipe O.D. 1(mm)
Surface Treatment
Type
Filter by standard shipping days
Optional Attributes