• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Top Fitting, 45° Elbow, F-2

Top Fitting, 45° Elbow, F-2
  • Volume Discount

There are two types of surface coating, primary rustproofing coating and molten zinc plating.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TOPF-F-2-3B-R
TOPF-F-2-3B-W
TOPF-F-2-4B-R
TOPF-F-2-4B-W
TOPF-F-2-5B-R
TOPF-F-2-5B-W
TOPF-F-2-6B-R
TOPF-F-2-6B-W
TOPF-F-2-21/2B-R
TOPF-F-2-21/2B-W
Part NumberStandard Unit PriceVolume DiscountShipping Days?Nominal Surface Paint

25.06 €

Available 9 Days 3B(80A)Primary Anti-rust Coating (Tail End R)

27.33 €

Available 9 Days 3B(80A)Hot zinc plating (end-W)

38.48 €

Available 4 Days 4B(100A)Primary Anti-rust Coating (Tail End R)

42.04 €

Available 9 Days 4B(100A)Hot zinc plating (end-W)

65.28 €

Available 4 Days 5B(125A)Primary Anti-rust Coating (Tail End R)

71.54 €

Available 9 Days 5B(125A)Hot zinc plating (end-W)

84.29 €

Available 9 Days 6B(150A)Primary Anti-rust Coating (Tail End R)

92.50 €

Available 9 Days 6B(150A)Hot zinc plating (end-W)

19.42 €

Available 9 Days 2 1/2B(65A)Primary Anti-rust Coating (Tail End R)

21.14 €

Available 9 Days 2 1/2B(65A)Hot zinc plating (end-W)

Loading...

  1. 1

Basic information

Type Fittings Applicable Pipe Steel Pipe Applicable Fluids Water
Max Operating Pressure(MPa) 2 Main Body Material Cast Iron

Additional Products in this Category

Tech Support