Manufacturer part number: ZX0-XC10R
Brand: OMRON
Price: 243.60 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ZX0-XC10R
Head maximum size width(mm) | 15 | Head maximum size height(mm) | 15 | Head maximum size, depth(mm) | 37.3 |
---|---|---|---|---|---|
Power Supply Voltage(V) | - | Output Format | - | Operating Mode | - |
Connection Method | - | Detection head size (screw type)(mm) | - | Detection head size (cylindrical)(mm) | - |
Cord Length(m) | 10 | Timer | - | Accessory functionality (non-amplifier) | - |
Spot Dia.(mm) | - | Response time (standard mode)(ms) | - | Numbers of optical axis(Optical axis) | - |
Accessories (dedicated reflective plate, etc.) | - | Laser class | - | Shape (amplifier) | - |
Material (amplifier) | - | Applicable Sensors | - | Overview | Extension cable (cord entry type) |
Shape (beam) | - | Input/Output | - | Free Cut Support | - |
Strength (tensile)(N) | - | Strength (tightening)(N▪m) | - | Opening Angle(°) | - |
Material (detection head) | - | Mounting Method | - | Combination lens | - |
This page is Built-in Amplifier CMOS Laser Sensor Type ZX0 Series with Extension Cord, part number ZX0-XC10R.
You can find the detail information about specifications and dimensions on part number ZX0-XC10R.