Small-Diameter Proximity Sensor [E2E] (Part Numbers - CAD Download)

Small-Diameter Proximity Sensor [E2E]

Product Details:

Manufacturer part number: E2E-S05S12-WC-C2 2M

Brand: OMRON

Price: 56.50

Delivery time: 7 Days


Technical Data:

Shape: Screw Type

Detection distance L1 [classification]: Up to 2 mm

Shielded / Non-shielded: Shield Type

Case Material: [Stainless Steel] Stainless Steel (EN 1.4305 Equiv.)

Screw Detection Head Size: M5


  • Stock

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E2E-S05S12-WC-C2 2M

Part Number
E2E-S05S12-WC-C2 2M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shape Detection distance L1 [classification]
(mm)
Shielded / Non-shielded Case Material Screw Detection Head Size Cylindrical Detection Head Size
(Ø)
Head size Depth (range)
(mm)
Head size Depth
(mm)
Acquired Standards Output Format Operating Mode Connection Method Connector pin arrangement Cord Length
(m)
Cord Specifications Included Function Type Combination amplifier/head Detection distance L1 details
(mm)

56.50 €

1 7 Days Screw TypeUp to 2Shield Type[Stainless Steel] Stainless Steel (EN 1.4305 Equiv.) M5-20.1 to 3025.1CE / IECNPN Open CollectorNCIntegrated Cable TypeBrown + V, black output, blue 0V2Vinyl (PVC)-insulated round cord, φ2.9, 3-core-Small Diameter-1.2

Loading...

  1. 1

Basic information

Detected Objects Magnetic Metal Operating Environment Standard / Mini Type / Oil Resistance Reinforcement / Cold Resistance Detection Direction Front
Detecting Surface Material Heat Resistant ABS Amplifier Amplifier Built-in Type Protection Structure (IEC) IP67
Power Type Direct Current 3-Wire Type Power Supply Voltage VDC 10–30 Different Frequency Type Standard

This page is Small-Diameter Proximity Sensor [E2E], part number E2E-S05S12-WC-C2 2M.
You can find the detail information about specifications and dimensions on part number E2E-S05S12-WC-C2 2M.

Variation of this product

Part Number
E2E-C03N02-WC-C1 2M
E2E-C04S12-WC-C1-R 2M
E2E-C05S01-WC-C1 2M
E2E-C05S01-WC-C1 5M
E2E-C05S01-WC-C1-R 2M
E2E-C05S01-WC-C2 2M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shape Detection distance L1 [classification]
(mm)
Shielded / Non-shielded Case Material Screw Detection Head Size Cylindrical Detection Head Size
(Ø)
Head size Depth (range)
(mm)
Head size Depth
(mm)
Acquired Standards Output Format Operating Mode Connection Method Connector pin arrangement Cord Length
(m)
Cord Specifications Included Function Type Combination amplifier/head Detection distance L1 details
(mm)

135.80 €

1 7 Days Cylindrical Column TypeUp to 2Non Shield Type[Stainless Steel] Stainless Steel (EN 1.4305 Equiv.) -330.1 to 4033IEC / UL / CENPN Open CollectorNOIntegrated Cable TypeBrown + V, black output, blue 0V2Vinyl (PVC)-insulated round cord, φ2.4, 3-core---2

99.46 €

1 6 Days Cylindrical Column TypeUp to 2Shield Type[Stainless Steel] Stainless Steel (EN 1.4305 Equiv.) -420.1 to 3025.1IEC / UL / CENPN Open CollectorNOIntegrated Cable TypeBrown + V, black output, blue 0V2Robot (bend-resistant) PVC cord---1.2

56.40 €

1 7 Days Cylindrical Column TypeUp to 1Shield TypeBrass Nickel Plated-5.4--IECNPN Open CollectorNOIntegrated Cable TypeBrown + V, black output, blue 0V2Standard PVC cord---1

94.12 €

1 6 Days Cylindrical Column TypeUp to 1Shield TypeBrass Nickel Plated-5.4--IECNPN Open CollectorNOIntegrated Cable TypeBrown + V, black output, blue 0V5Standard PVC cord---1

65.95 €

1 7 Days Cylindrical Column TypeUp to 1Shield TypeBrass Nickel Plated-5.4--IECNPN Open CollectorNOIntegrated Cable TypeBrown + V, black output, blue 0V2Robot (bend-resistant) PVC cord---1

86.49 €

1 6 Days Cylindrical Column TypeUp to 1Shield TypeBrass Nickel Plated-5.4--IECNPN Open CollectorNCIntegrated Cable TypeBrown + V, black output, blue 0V2Standard PVC cord---1

Tech Support