Manufacturer part number: MC200508C2
Brand: ORIENTAL MOTOR
Price: 55.43 €
Delivery time: Same day
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MC200508C2
Type | Slit type | Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Application | Standard / Stepping Motor |
---|---|---|---|---|---|
Allowable Torque Range(N•m) | 0.05 to 1.00 | Shaft Bore Dia. (machined) D1(mm) | 5 | Shaft Bore Dia. (machined) D2(mm) | 8 |
Outer Dia. A(mm) | 20 | Length W(mm) | 26 | Feature | High torsional rigidity / Backlash 0 / Low Inertia Moment |
Body Material | Aluminum Alloy | Category | Coupling body | Allowable Torque(Nm) | 1 |
Allowable Lateral Misalignment Range(mm) | 0.02 to 0.2 | Allowable Lateral Misalignment(mm) | 0.1 | Allowable Angular Misalignment(deg) | 2 |
Allowable Axial Clearance (±)(mm) | 0.4 | Moment of Inertia(kg・m2) | 9.1×10-7 | Screw Used M | M2.5 |
This page is Slit couplings / hub clamping / cross slot / body: aluminium / MC / ORIENTAL MOTOR, part number MC200508C2.
You can find the detail information about specifications and dimensions on part number MC200508C2.