• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Flat hinges / conical countersinks / rolled / stainless steel / blank / VF-011 / WAKISANGYO【2 Pieces Per Package】

Flat hinges / conical countersinks / rolled / stainless steel / blank / VF-011 / WAKISANGYO
  • Volume Discount

Product Details:

Manufacturer part number: VF-011

Brand: WAKISANGYO

Price: 11.08

Delivery time: Same day

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VF-011

Part Number
VF-011
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

11.08 €

2 Pieces Per Package

1 pack Available Same day

Stock

Loading...

  1. 1

Basic information

Main Body Type Flat Hinges Flat Hinge Type Rectangle shaped Length(mm) 32
Operating Environment Standard Material Stainless Steel (EN 1.4301 Equiv.) Main Body Surface Treatment N/A
Width(mm) 82 Additional Function NA Mounting Method Screw Fastening
Size a x b 82×32 Axis(φ mm) 6.5 Thickness(mm) 1.5
Accessories (Screws or Nails)(mm) Stainless 3.8×16 Finish Fabric

This page is Flat hinges / conical countersinks / rolled / stainless steel / blank / VF-011 / WAKISANGYO, part number VF-011.
You can find the detail information about specifications and dimensions on part number VF-011.

Tech Support