We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy regulations at any time.

CA (Ceramic) / Dihedral Width Nut

CA (Ceramic) / Dihedral Width Nut

[Basic shape] Dihedral width nut
[Material] Ceramic
[Surface treatment] None screw thread
[Type] Metric coarse application / function general
[Sales unit] Sold separately (can be purchased as a single unit)
[Surface treatment] (details) none
[Nominal designation of screw thread (M)] 3 4 5 6 8 10 B 2.4 3.2 4 5 6 8 D 7 8 9 12 15 18 S 5.5 7 8 10 13 16
[Pitch (mm)] 0.5 0.7 0.8 1 1.25 1.5

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CA/NN-M3
CA/NN-M4
CA/NN-M5
CA/NN-M6
CA/NN-M8
CA/NN-M10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountShipping Days?RoHSNominal of Thread (M) B D S Pitch
(mm)

46.30 €

1 47 Days 1032.475.50.5

46.62 €

1 47 Days 1043.2870.7

55.10 €

1 47 Days 1054980.8

63.57 €

1 47 Days 106512101

73.35 €

1 47 Days 108615131.25

79.22 €

1 47 Days 1010818161.5

Loading...

  1. 1

Basic information

Basic Shape Width Across Two Faces Of Nut Material Ceramic Surface Treatment N/A
Thread ridge type Metric Coarse Application / function General Sales Unit Low Quantity (can be purchased from one)
Surface Treatment (Details) N/A

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support