We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Air Floating Type Freebear Unit 3843D-series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AFU-3843D-5
AFU-3843D-10
Part NumberStandard Unit PriceVolume DiscountShipping Days?RoHSBall Dia.
(Ø)
Overall Length L
(mm)
Pitch x Number of Pieces
(mm)

476.73 €

Available 25 Days 1019.0529050X4

903.54 €

7 Days 1019.0554090X9

Loading...

  1. 1

Basic information

Type Air Drive Type Shape Unit Allowable Load(N) NA
Body Material EN 1.0038 Equiv. Ball Material EN 1.3505 Equiv. Outer Diameter(Ø) NA
Application Downward Mounting Height(mm) 46

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support