We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Freebear Table Handle Lift Type Roller Table Unit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HRT-6
HRT-9
Part NumberStandard Unit PriceVolume DiscountShipping Days?RoHSBall Dia.
(Ø)
Side Length A
(mm)
Pitch x Number of Pieces
(mm)

2,015.09 €

7 Days 10NA600100X5

3,203.20 €

7 Days 10NA900100X8

Loading...

  1. 1

Basic information

Type Standard Shape Table Load Capacity Range(N) 500.1 to 5000
Allowable Load(N) 4905 Outer Diameter(Ø) NA Application Handle Lift (Roller)
Mounting Height(mm) 118

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support