PTFE (Polytetrafluoroethylene Resin) / Hex Nut

PTFE (Polytetrafluoroethylene Resin) / Hex Nut
  • Volume Discount
[Basic shape] Hex nut
[Material] PTFE
[Surface treatment] None
[Screw thread type] Metric coarse
[Sales unit] Sold separately (can be purchased as a single unit)
[Surface treatment] (details) none
[Nominal designation of screw thread (M)] 3 4 5 6 8 10 12
[B] 5.5 7 8 10 13 17 19
[H] 2.4 3.2 4 5 6.5 9 10
[Pitch (mm)] 0.5 0.7 0.8 1 1.25 1.5 1.75

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PTFE/NT-M3
PTFE/NT-M8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal of Thread (M) B H Pitch
(mm)

3.73 €

1 Available Same day

Stock

1035.52.40.5

5.68 €

1 Available Same day

Stock

108136.51.25

Loading...

  1. 1

Basic information

Basic Shape Hex Nut Material PTFE Surface Treatment N/A
Thread ridge type Metric Coarse Application / function General Sales Unit Low Quantity (can be purchased from one)
Surface Treatment (Details) N/A

Tech Support