Elegant petal design. The head part is a high strength polyamide resin, and the thread part uses BSBM.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Loading...
Main Body Type | Polygon | Mounting Section Type | Female Thread | Mounting Section Length L(mm) | 1.5 |
---|---|---|---|---|---|
Polygon, type | Heptagon | Additional Function | N/A | Female Thread, Round hole processing | Blind Hole |
Main Body Material | Stainless Steel | Main Body Surface Treatment | N/A | Main Body Outer Diameter D(φ) | 11 |
Main Body Height t(mm) | 5 | Sales Unit | Box/Package |
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.