[Features]
· Received the 2008 Good Design Award
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
---|
ESNGH-M5X20-3W |
ESNGH-M5X30-3W |
ESNGH-M5X40-3W |
ESNGH-M5X50-3W |
ESNGH-M6X20-3W |
ESNGH-M6X30-3W |
ESNGH-M6X40-3W |
ESNGH-M6X50-3W |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Volume Discount | Shipping Days? | RoHS | Mounting Section Diameter d(mm) and/or Diameter | Mounting Section Length L (mm) |
---|---|---|---|---|---|---|---|
29.65 € | 70 Pieces Per Package | 13 Days | 10 | M5 | 20 | ||
30.95 € | 70 Pieces Per Package | 13 Days | 10 | M5 | 30 | ||
36.21 € | 70 Pieces Per Package | 13 Days | 10 | M5 | 40 | ||
52.87 € | 70 Pieces Per Package | 13 Days | 10 | M5 | 50 | ||
29.65 € | 70 Pieces Per Package | 13 Days | 10 | M6 | 20 | ||
30.95 € | 70 Pieces Per Package | 13 Days | 10 | M6 | 30 | ||
36.21 € | 70 Pieces Per Package | 13 Days | 10 | M6 | 40 | ||
52.87 € | 70 Pieces Per Package | 13 Days | 10 | M6 | 50 |
Loading...
Main Body Type | Polygon | Mounting Section Type | Male thread | 4-side finish | N/A |
---|---|---|---|---|---|
Polygon, type | Pentagon | Additional Function | N/A | Male Tip Machining | N/A |
Main Body Material | Iron | Main Body Surface Treatment | N/A | Mounting Section Material | Iron |
Mounting Section Surface Treatment | Trivalent Chromate | Main Body Surface Treatment, Details | Trivalent White | Sales Unit | Box/Package |
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.