We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 29/11/2020 to 0:00 (CET) 30/11/2020. We apologize for the inconvenience.

Eagle Star Knob Bolt, 3-Lobe【20 Pieces Per Package】

Eagle Star Knob Bolt, 3-Lobe

[Features]
· Received the 2008 Good Design Award
· Multi-purpose and supports any situation and application when is it necessary to add strength or turn something quickly.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ESNSRSA-M8X20-3W
ESNSRSA-M8X30-3W
ESNSRSA-M8X40-3W
ESNSRSA-M8X50-3W
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?RoHSMounting Section Length L
(mm)

15.08 €

20 Pieces Per Package

13 Days 1020

15.74 €

20 Pieces Per Package

13 Days 1030

-

20 Pieces Per Package

13 Days 1040

19.08 €

20 Pieces Per Package

13 Days 1050

Loading...

  1. 1

Basic information

Main Body Type Polygon Mounting Section Type Male thread Mounting Section Diameter d(mm) and/or Diameter M8
4-side finish N/A Polygon, type Triangle Additional Function N/A
Male Tip Machining N/A Main Body Material Iron Main Body Surface Treatment N/A
Mounting Section Material Iron Mounting Section Surface Treatment Trivalent Chromate Main Body Surface Treatment, Details Trivalent White
Sales Unit Box/Package

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support