We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Due to a temporary system error, the displayed tracking information within the online ordering system are currently wrong. Please track the displayed tracking number as follows. For shipments within Germany please track with GLS. For shipments to all other European countries, please track with TNT / FedEX. We are sorry for the inconvenience caused.
  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 2:00 24/1/2021 to 0:00 (CET) 25/1/2021. We apologize for the inconvenience.

Eagle Star Knob Bolt, 3 Small Lobes【40 Pieces Per Package】

Eagle Star Knob Bolt, 3 Small Lobes

[Features]
· Received the 2008 Good Design Award
· Beautifully synchronized with the wrist's turning angle, making it comfortable to use.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ESNKZR-M5X20-3W
ESNKZR-M5X30-3W
ESNKZR-M5X40-3W
ESNKZR-M5X50-3W
ESNKZR-M6X20-3W
ESNKZR-M6X30-3W
ESNKZR-M6X40-3W
ESNKZR-M6X50-3W
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?RoHSMounting Section Diameter d(mm) and/or Diameter Mounting Section Length L
(mm)

23.04 €

40 Pieces Per Package

13 Days 10M520

23.67 €

40 Pieces Per Package

13 Days 10M530

25.04 €

40 Pieces Per Package

13 Days 10M540

38.22 €

40 Pieces Per Package

13 Days 10M550

23.04 €

40 Pieces Per Package

13 Days 10M620

23.67 €

40 Pieces Per Package

13 Days 10M630

25.04 €

40 Pieces Per Package

13 Days 10M640

38.22 €

40 Pieces Per Package

13 Days 10M650

Loading...

  1. 1

Basic information

Main Body Type Polygon Mounting Section Type Male thread 4-side finish N/A
Polygon, type Triangle Additional Function N/A Male Tip Machining N/A
Main Body Material Iron Main Body Surface Treatment N/A Mounting Section Material Iron
Mounting Section Surface Treatment Trivalent Chromate Main Body Surface Treatment, Details Trivalent White Sales Unit Box/Package

Additional Products in this Category

Tech Support