We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Due to a temporary system error, the displayed tracking information within the online ordering system are currently wrong. Please track the displayed tracking number as follows. For shipments within Germany please track with GLS. For shipments to all other European countries, please track with TNT / FedEX. We are sorry for the inconvenience caused.
  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Eagle Star Knob Bolt, Oblong【40 Pieces Per Package】

Eagle Star Knob Bolt, Oblong

[Features]
· Received the 2008 Good Design Award
· Sharp responsiveness and varied usability.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ESNKJR-M5X20-3W
ESNKJR-M5X30-3W
ESNKJR-M5X40-3W
ESNKJR-M5X50-3W
ESNKJR-M6X20-3W
ESNKJR-M6X30-3W
ESNKJR-M6X40-3W
ESNKJR-M6X50-3W
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?RoHSMounting Section Diameter d(mm) and/or Diameter Mounting Section Length L
(mm)

23.04 €

40 Pieces Per Package

13 Days 10M520

23.67 €

40 Pieces Per Package

13 Days 10M530

24.94 €

40 Pieces Per Package

7 Days 10M540

38.22 €

40 Pieces Per Package

34 Days 10M550

23.04 €

40 Pieces Per Package

13 Days 10M620

23.67 €

40 Pieces Per Package

13 Days 10M630

25.04 €

40 Pieces Per Package

13 Days 10M640

38.22 €

40 Pieces Per Package

13 Days 10M650

Loading...

  1. 1

Basic information

Main Body Type Ellipse Mounting Section Type Male thread Types of round-shaped Cylindrical
4-side finish N/A Additional Function N/A Male Tip Machining N/A
Main Body Material Iron Main Body Surface Treatment N/A Mounting Section Material Iron
Mounting Section Surface Treatment Trivalent Chromate Main Body Surface Treatment, Details Trivalent White Sales Unit Box/Package

Additional Products in this Category

Tech Support