Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
---|
SUS304-HS-1/2B |
SUS304-HS-1/8B |
SUS304-HS-1B |
SUS304-HS-2B |
SUS304-HS-3/4B |
SUS304-HS-3/8B |
SUS304-HS-3B |
SUS304-HS-4B |
SUS304-HS-11/2B |
SUS304-HS-11/4B |
SUS304-HS-21/2B |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | Thread Nominal M1 |
---|---|---|---|---|
- | Quote | 1/2B(15A) | ||
- | Quote | 1/8B(6A) | ||
- | 6 Days | 1B(25A) | ||
- | 6 Days | 2B(50A) | ||
- | 6 Days | 3/4B(20A) | ||
- | Quote | 3/8B(10A) | ||
- | Quote | 3B(80A) | ||
- | 6 Days | 4B(100A) | ||
- | Quote | 1 1/2B(40A) | ||
- | 6 Days | 1 1/4B(32A) | ||
- | Quote | 2 1/2B(65A) |
Loading...
Type | Fitting | Connection Type | Screw⇔Screw Same Diameter・Different Type | Connecting Shape | Socket |
---|---|---|---|---|---|
Material | Stainless Steel (EN 1.4301 Equiv.) | Connection Thread Type M1 | Rp | Applicable Fluid | Water / Air / Vapor / Gas / Oil |
Surface Treatment | NA | Interior Resin Lining | NA |
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.