Stainless Steel Pipe Flange Slip-On Welded Type Plate Flange Raised Face JIS10K, SUSF316

Stainless Steel Pipe Flange Slip-On Welded Type Plate Flange Raised Face JIS10K, SUSF316

JIS B 2220-compliant slip-on welded type plate flange raised face (SOP RF). Nominal pressure 10 K, material SUSF316

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SUSF316-SOPRF-10K-25A

Part Number
SUSF316-SOPRF-10K-25A
Part NumberStandard Unit PriceVolume DiscountShipping Days?Nominal Diameter

-

Quote 25A

Loading...

  1. 1

Basic information

Type Welding Flange Flange Standard JIS standard flange Flange Type Plate Flanges (SOP)
Flange Gasket Seat Configuration Flat Surface Washer (RF) Nominal Pressure 10K Surface Treatment NA

This page is Stainless Steel Pipe Flange Slip-On Welded Type Plate Flange Raised Face JIS10K, SUSF316, part number SUSF316-SOPRF-10K-25A.
You can find the detail information about specifications and dimensions on part number SUSF316-SOPRF-10K-25A.

Variation of this product

Part Number
SUSF316-SOPRF-10K-150A
SUSF316-SOPRF-10K-15A
SUSF316-SOPRF-10K-200A
SUSF316-SOPRF-10K-300A
SUSF316-SOPRF-10K-32A
SUSF316-SOPRF-10K-40A
Part NumberStandard Unit PriceVolume DiscountShipping Days?Nominal Diameter

-

Quote 150A

-

Quote 15A

-

Quote 200A

-

Quote 300A

-

Quote 32A

-

Quote 40A

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support